Insulation anchor

Item no. 2347605 | EAN 4012197273934

2347605 / DSDT 60
58 mm
8 mm
62 mm
Product description
Product description
Insulation anchor for universal lightweight fastening in plastered heat composite systems. With self-tapping point.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Halogen-free; without chlorine, fluorine and bromine
  • Torx screw
Technical data

Technical data

Breaking load 0,05 kN
Diameter 8 mm
Dimension D 25 mm
Drill hole depth 62 mm
Halogen-free yes
Length 58 mm
Material Polyamide
Pull-out value 50 N
Suitable for fastening with cable ties no
Suitable for hexagonal wood screw no
Version for Spiral anchor
With bolts no
Wood screws 4,5 - 5
All types

All types

Types Length Diameter Drill hole depth Item no.
DSDT 60 58 mm 8 mm 62 mm 2347605
Downloads

Download

REACH Declaration of conformity DSDT 60 / 2347605 , 0.12MB , pdf
RoHS Declaration of conformity DSDT 60 / 2347605 , 0.13MB , pdf

DSDT 60 / 2347605
Download