Insulated spacer

Item no. 5408820 | EAN 4012195770497

Product description
Product description
• Aluminium mounting foot with 10 connection holes Ø 6.5 mm and 4 connection holes Ø 8.5 mm

• Type ...150 8 with holder suitable for round conductor RD 8

• Application for shelters, e.g. golf, barbecue or mountain huts
Technical data

Technical data

Dimension 1030mm
Dimension L 1030 mm
Fit Rd 16 mm
Height 30 mm
Length 1030 mm
Material Polyamide
Width 125 mm
All types

All types

Types Length Fit Item no.
ISO-A-150 8 150 mm Rd 8 mm 5408800
ISO-A-500 500 mm Rd 16 mm 5408806
ISO-A-800 800 mm Rd 16 mm 5408814
ISO-A-1030 1030 mm Rd 16 mm 5408820
Downloads

Download

Download

ISO-A-1030 / 5408820
Download