Insert plate DD

Item no. 6103364 | EAN 4012196029211

3000 mm
Product description
Product description
Insert plate for use in cable ladders.
For the fastening in wide span cable ladders use truss-head bolts with the combination nut of type FR SB 6x30.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 45 mm
  • Cable ladder, side height 60 mm
  • Cable ladder, side height 110 mm
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 6,3203 kg CO2e / 1 Meter
Colour zinc
Dimension 500x3000
Dimension B 500 mm
Height 45 mm
Length 3000 mm
Material Steel
Material thickness 1 mm
Surface Strip galvanised zinc/aluminium, Double Dip
Width 500 mm
All types

All types

Types Length Width Item no.
ELB-L 20 DD 3000 mm 200 mm 6103352
ELB-L 30 DD 3000 mm 300 mm 6103356
ELB-L 40 DD 3000 mm 400 mm 6103360
ELB-L 50 DD 3000 mm 500 mm 6103364
ELB-L 60 DD 3000 mm 600 mm 6103368
Accessories

Mounting accessories

Products Types Item no.
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x30 F 6406907
Downloads

Download

EU declaration of conformity ELB-L 50 DD / 6103364 , 0.10MB , pdf
Download

Download
Download

ELB-L 50 DD / 6103364
Download