Impu steel nail

Item no. 3360407 | EAN 4012195293354

2 mm
Product description
Product description
Hardened steel, blue tempered, with vulcanised fibre disc.
Technical data

Technical data

Dimension 2x40mm
Dimension d 2 mm
Dimension L 40 mm
Hardened yes
Head shape Rounded head
Length 40 mm
Material Steel
Screw nail version no
Shaft form Smooth
Shank diameter 2 mm
Surface Bright
Tip shape Chisel tip
Version for Impu
All types

All types

Types Length Shank diameter Item no.
500 12 12 mm 2 mm 3360121
500 30 30 mm 2 mm 3360296
500 40 40 mm 2 mm 3360407
Downloads

Download

500 40 / 3360407
Download