Impact tie, version with collar

Item no. 3492022 | EAN 4012196709625

Product description
Product description
Impact tie for single fastening of non-load-bearing systems in non-cracked concrete as well as for multiple fastening in cracked and non-cracked concrete.

Tested to fire protection standards, fire resistance class R 120 according to European Technical Approval ETA-02/0020 (option 7) and European Technical Approval ETA-05/0116.

Mounting with marking and setting tool.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Approvals available yes
Colour zinc
Dimension 10x25
Dimension L 25 mm
Drill hole depth 25 mm
Drill hole diameter, min. 12 mm
Fastening unit Miscellaneous
Length 25 mm
Material Steel
Mounting type, anchor, tie Pre-mounting
Permitted load range, tension zone 2,1
Screw-in depth, max. 12 mm
Screw-in depth, min. 10 mm
Self-drilling no
Suitable for material Concrete
Surface Electrogalvanized
Thread M10
Thread metric 10
Version for Lightning strike
All types

All types

Types Length Thread Permitted load range, tension zone Item no.
ES M 6x25 25 mm M6 1.7 3492018
ES M 8x25 25 mm M8 1.9 3492020
ES M 10x25 25 mm M10 2.1 3492022
ES M 8x30 30 mm M8 1.7 3492023
ES M 10x40 40 mm M10 2 3492024
ES M 12x25 25 mm M12 2.1 3492025
ES M 12x50 50 mm M12 2.4 3492026
ES M 10x30 30 mm M10 2 3492032
Downloads

Download

EU declaration of conformity ES M 10x25 / 3492022 , 0.11MB , pdf
Download
EU declaration of conformity ES M 10x25 / 3492022 , 0.30MB , pdf
Download

ES M 10x25 / 3492022
Download