Hook nail G

Item no. 3342700 | EAN 4012195288497

18 mm
3.4 mm
Product description
Product description
Hook nail, unhardened 3.4 x 70 mm
Technical data

Technical data

Dimension 3,4x70mm
Dimension B 18 mm
Dimension d 3,4 mm
Dimension L 70 mm
Length 70 mm
Length/shank diameter 70/3,4 mm
Material Steel
Shank diameter 3,4 mm
Surface Electrogalvanized
All types

All types

Types Length Dimension B Dimension d Item no.
1101 Z3.4x50 G 50 mm 18 mm 3.4 mm 3342506
1101 Z3.4x70 G 70 mm 18 mm 3.4 mm 3342700
Downloads

Download

1101 Z3.4x70 G / 3342700
Download