Hook nail

Item no. 3341496 | EAN 4012195287773

18 mm
Product description
Product description
Hook nail, unhardened 3.4 x 50 mm
Technical data

Technical data

Dimension 3,4x50mm
Dimension B 18 mm
Dimension d 3,4 mm
Dimension L 50 mm
Length 50 mm
Length/shank diameter 50/3,4 mm
Material Steel
Shank diameter 3,4 mm
Surface Bright
All types

All types

Types Length Dimension B Dimension d Item no.
1101 3x50 50 mm 18 mm 3 mm 3341054
1101 3x60 60 mm 18 mm 3 mm 3341062
1101 3x70 70 mm 18 mm 3 mm 3341070
1101 3.4x50 50 mm 18 mm 3.4 mm 3341496
1101 3.4x60 60 mm 18 mm 3.4 mm 3341607
1101 3.4x70 70 mm 18 mm 3.4 mm 3341704
1101 3.4x80 80 mm 18 mm 3.4 mm 3341801
1101 3.4x90 90 mm 18 mm 3.4 mm 3341909
Downloads

Download

1101 3.4x50 / 3341496
Download