Hollow core anchor Easy

Item no. 3498776 | EAN 4012196466313

Product description
Product description
Hollow core anchor "Easy" for mounting in prestressed hollow concrete slabs. When the screw or the nut is tightened, the cone is released from the anchor sleeve and pulled into it. This makes the anchor expand in the hollow space, thereby creating form lock. The hollow core anchor can also be used when the expansion area is not located in the cavity.

The fastening of the component can be done with standard screws and threaded rods.


Technical data

Technical data

Colour zinc
Dimension M12
Dimension L 58 mm
Drill hole depth 70 mm
Drill hole diameter, min. 18 mm
Length 58 mm
Material Steel
Surface Electrogalvanized
Thread M12
Thread metric 12
With bolts no
With thread yes
All types

All types

Types Length Drill hole diameter, min. Thread Item no.
Easy M6 40 mm 10 mm M6 3498768
Easy M8 44 mm 12 mm M8 3498770
Easy M10 53 mm 16 mm M10 3498774
Easy M12 58 mm 18 mm M12 3498776
Downloads

Download

EU declaration of conformity Easy M12 / 3498776 , 0.10MB , pdf
Download

Download

Easy M12 / 3498776
Download