Heavy-duty vertical cable ladder SLM 50, 3 m C40

Item no. 6010555 | EAN 4012196168552

2.5 mm
Product description
Product description
The vertical ladder with a 50 mm side height is shipped in an unmounted state and must be screwed together on the construction site.


  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • U support
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 17,1624 kg CO2e / 1 Meter
Colour zinc
Dimension 1100x3000
Dimension B 1100 mm
Height 50 mm
Length 3000 mm
Maintain electrical functions no
Material Steel
Rail thickness 2,5 mm
Rung distance 600 mm
Rung slot dimension 18,00
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Version of the rungs Profile unperforated
Width 1100 mm
All types

All types

Types Width Rail thickness Item no.
SLM 50 C40 2 FT 200 mm 2.5 mm 6010466
SLM 50 C40 3 FT 300 mm 2.5 mm 6010474
SLM 50 C40 4 FT 400 mm 2.5 mm 6010482
SLM 50 C40 5 FT 500 mm 2.5 mm 6010490
SLM 50 C40 6 FT 600 mm 2.5 mm 6010504
SLM 50 C40 7 FT 700 mm 2.5 mm 6010512
SLM 50 C40 8 FT 800 mm 2.5 mm 6010520
SLM 50 C40 9 FT 900 mm 2.5 mm 6010539
SLM 50 C40 10 FT 1000 mm 2.5 mm 6010547
SLM 50 C40 11 FT 1100 mm 2.5 mm 6010555
SLM 50 C40 12 FT 1200 mm 2.5 mm 6010563
Accessories

Mounting accessories

Products Types Item no.
End cap MS4022 End cap MS4022 MS4022 SK 1124555
MS4022 mounting rail, heavy-duty, slot 18 mm, FT MS4022 mounting rail, heavy-duty, slot 18 mm, FT MS4022P0192FT 6007201
U support connector FT U support connector FT VUS 5 FT 6018505
Downloads

Download

EU declaration of conformity SLM 50 C40 11 FT / 6010555 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SLM 50 C40 11 FT / 6010555 , 1.48MB , pdf
Download

Download

SLM 50 C40 11 FT / 6010555
Download