Generator connection box, type 2, with four 10 A fuses for 4 x 1 string

Item no. 5088651 | EAN 4012195780717

IP65
Product description
Product description
System solution for photovoltaic fuses for photovoltaic inverters with 1 MPP tracker


• Error-resistant Y circuit to VDE 0100-712 (50539-12)

• Low DC protection level: < 4.0 kV (Voc max = 1,000 V DC with V20-C/0-500PV)

• (+) poles protected via 4 photovoltaic fuses 10x38 mm 10 A, 1,000 V DC protected

• 4 (-) poles via terminals up to 6 mm² switched in parallel in the housing, up to 30 A DC per terminal

• Pre-mounted in polycarbonate housing (IP65), UV- and weather-resistant for use in protected outside area, including cable gland kit



For DC protection of the inverter in photovoltaic systems.

If there is a danger of condensation forming through wind, ice, temperature or sunlight, further measures may be necessary!


  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • Transition from LPZ 0 to LPZ 2
  • Installation electrotechnical expertise
Technical data

Connectivity options

Anschlussart Generatoranschlusskasten Tension spring terminal
CO2 Footprint (GWP) Cradle-to-Gate 2,3932 kg CO2e / 1 Piece
Colour Light grey; RAL 7035
Conductor cross-section, rigid (single-wire/multiwire), max. 6 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 0,5 mm²
DC network form yes
Depth 122 mm
Dimension 1000V DC
Entries per MPPT 4
Entry fuse 10 A
Equipped with load-break switch no
Exits per MPPT 4
For fuse size 10x38 mm
Fuse type gPV (full-range photovoltaic protection) [Bitte prüfen, ob so in Ordnung]
Height 200 mm
Housing material surge protection components PC
Installation type Pre-mounted in the housing
IT network form no
Lightning protection zone LPZ 1→2
Max. Input current per string 30 A
Max. Input voltage DC 1000 V
Max. Output current 30 A
Maximum continuous voltage DC 1000 V
Maximum discharge current (8/20 μs) 40 kA
Monitoring function no
Network form DC
Nominal discharge current (8/20 µs) 20 kA
Number of cable entries 16
Number of inputs 4
Number of MPPTs 1
Number of string inputs 4
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Other network form no
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Protection rating IP65
Protection rating IK code IK07.
Remote signalling no
Response time <25 ns
Signalling on device Visual
SPD to EN 61643-11 Type 2
SPD to IEC 61643-1 Class II
String fuse 1-pole
Test class, type 1 no
Test class, type 2 yes
Test class, type 3 no
TN network form no
TN-C network form no
TN-C-S network form no
TN-S network form no
TT network form no
Type of entry Gland
Version for Type 2 in housing with 4 PV fuses (10 A)
Width 250 mm
All types

All types

Types Protection rating Item no.
VG-C DCPH1000-4S IP65 5088651
VG-C PV1000KS4 IP65 5088654
Downloads

Download
Download

EU declaration of conformity VG-C DCPH1000-4S / 5088651 , 0.11MB , pdf
Download

Download
Download

VG-C DCPH1000-4S / 5088651
Download