Generator connection box, type 2, for 1 string

Item no. 5088405 | EAN 4012197365080

5088405 / PVG- C1000K 100
IP67
Product description
Product description
Generator connection box, type 2, for photovoltaic systems, to connect 1 string. For DC protection of the inverter.


• Varistor arrester, plug-in, with separation device in error-resistant Y circuit according to VDE 0100-712 (50539-12)

• Low DC protection level: < 4.0 kV (Uoc max = 1,000 V DC)

• 1 protection device with 2 push-in terminals of up to 6 mm² pre-installed in the housing, up to 41 A DC per terminal

• Polycarbonate housing (IP67), UV-resistant for exterior use, incl. cable gland set and pressure compensation element


Additional measures may be required if there is the risk of condensation formation through wind, ice, temperature or sun!
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • Transition from LPZ 1 to LPZ 2
  • Installation electrotechnical expertise
Technical data

Connectivity options

Anschlussart Generatoranschlusskasten Push-in terminal
CO2 Footprint (GWP) Cradle-to-Gate 4,0778 kg CO2e / 1 Piece
Colour Light grey; RAL 7035
Conductor cross-section, flexible (fine-wire), max. 10 AWG
Conductor cross-section, flexible (fine-wire), max. 6 mm²
Conductor cross-section, flexible (fine-wire), min. 0,5 mm²
Conductor cross-section, flexible (fine-wire), min. 21 AWG
Conductor cross-section, rigid (single-wire/multiwire), max. 8 AWG
Conductor cross-section, rigid (single-wire/multiwire), max. 10 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 0,5 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 21 AWG
DC network form yes
Depth 125 mm
Dimension 1000V DC
Entries per MPPT 1
Equipped with load-break switch no
Exits per MPPT 1
Height 190 mm
Housing material surge protection components PC
Installation type Pre-mounted in the housing
Lightning protection zone LPZ 1→2
Max. Input current per string 41 A
Max. Input voltage DC 1000 V
Max. Output current 41 A
Maximum continuous voltage DC 1000 V
Maximum discharge current (8/20 μs) 40 kA
Monitoring function no
Network form DC
Nominal discharge current (8/20 µs) 20 kA
Number of cable entries 4
Number of inputs 1
Number of MPPTs 1
Number of string inputs 1
Operating temperature, max. 60 °C
Operating temperature, min. -25 °C
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Protection rating IP67
Protection rating IK code IK08
Response time <25 ns
Signalling on device Visual
SPD to EN 61643-11 Type 2
SPD to IEC 61643-1 Class II
String fuse Without
Test class, type 1 no
Test class, type 2 yes
Test class, type 3 no
Type of entry Gland
Version for For 1 MMPT and with push-in terminals
Width 150 mm
All types

All types

Types Protection rating Item no.
PVG- C1000K 100 IP67 5088405
Accessories

System accessories

Products Types Item no.
Weather protection roof for Ion charging station Basic/Key Weather protection roof for Ion charging station Basic/Key WB WPR 6570105
Downloads

Download

EU declaration of conformity PVG- C1000K 100 / 5088405 , 0.11MB , pdf
Download

Download
Download

PVG- C1000K 100 / 5088405
Download