Generator connection box, type 1+2, with four fuse holders for 4 x 1 string

Item no. 5088640 | EAN 4012196422654

5088640 / VG-BC PV900KS4
IP65
Product description
Product description
System solution for photovoltaic fuses (unequipped) for photovoltaic inverters with 1 MPP tracker

• Error-resistant Y circuit to VDE 0100-712 (50539-12)
• Low DC protection level: < 3.0 kV (Voc max = 900 V DC with V25-B+C/0-450PV)
• (+) poles protected via 4 photovoltaic fuses 10 x 38 mm (unequipped), 900 V DC protected
• 4 (-) poles via terminal up to 6 mm² switched in parallel in the housing, up to 30 A DC per terminal
• Pre-mounted in polycarbonate housing (IP65), UV-resistant for use outside, including cable gland kit


For DC protection of the inverter in photovoltaic systems.

If there is a danger of condensation forming through wind, ice, temperature or sunlight, further measures may be necessary!



  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Combination protection device made of type 1 and type 2
  • Transition from LPZ 0 to LPZ 2
  • Installation electrotechnical expertise
Technical data

Connectivity options

Anschlussart Generatoranschlusskasten Tension spring terminal
CO2 Footprint (GWP) Cradle-to-Gate 2,6144 kg CO2e / 1 Piece
Colour Light grey; RAL 7035
Conductor cross-section, rigid (single-wire/multiwire), max. 6 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 0,5 mm²
DC network form yes
Depth 122 mm
Dimension 900V DC
Entries per MPPT 4
Equipped with load-break switch no
Exits per MPPT 4
Fuse type gPV (full-range photovoltaic protection) [Bitte prüfen, ob so in Ordnung]
Height 200 mm
Housing material surge protection components PC
Installation type Pre-mounted in the housing
IT network form no
Lightning protection zone LPZ 1→2
Lightning surge current (10/350 μs) 7 kA
Max. Input current per string 30 A
Max. Input voltage DC 900 V
Max. Output current 30 A
Maximum continuous voltage DC 900 V
Maximum discharge current (8/20 μs) 50 kA
Monitoring function no
Network form DC
Nominal discharge current (8/20 µs) 30 kA
Number of cable entries 16
Number of inputs 4
Number of MPPTs 1
Number of string inputs 4
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Other network form no
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Protection rating IP65
Protection rating IK code IK07.
Remote signalling no
Response time <25 ns
Signalling on device Visual
SPD to EN 61643-11 Type 1+2
SPD to IEC 61643-1 Class II
String fuse 1-pole
Test class, type 1 yes
Test class, type 2 yes
Test class, type 3 no
TN network form no
TN-C network form no
TN-C-S network form no
TN-S network form no
TT network form no
Type of entry Gland
Version for Type 1+2 in housing with fuse holder (unequipped)
Width 250 mm
All types

All types

Types Protection rating Item no.
VG-BC PV900KS4 IP65 5088640
Downloads

Download
Download

EU declaration of conformity VG-BC PV900KS4 / 5088640 , 0.11MB , pdf
Download

Download
Download

VG-BC PV900KS4 / 5088640
Download