Generator connection box, type 1+2 for 3x 2 PV string

Item no. 5088460 | EAN 4012197435097

5088460 / PVG-BC 900K 222
IP67
Product description
Product description
Generator connection box, type 1+2, for photovoltaic systems, to connect 3 x 2 string. For DC protection of the inverter.
 
• Varistor conductor, pluggable, with cut-off unit in error-resistant Y circuit to VDE 0100-712 (50530-12)
• Low DC protection level: < 3.0 kV (Uoc max = 900 V DC)
• 3 protection devices with 3 push-in terminals to 6 mm² pre-installed in the housing, to 41 A DC per terminal
• Polycarbonate housing (IP67), UV-resistant for the use outdoors, cable gland set and pressure balance plug included
 
If there is a danger of condensation forming through wind, ice, temperature or sunlight, further measures may be necessary!
  • 5-year warranty
  • Combination protection device made of type 1 and type 2
  • Transition from LPZ 0 to LPZ 2
  • Installation electrotechnical expertise
Technical data

Connectivity options

Anschlussart Generatoranschlusskasten Push-in terminal
Conductor cross-section, flexible (fine-wire), max. 6 mm²
Conductor cross-section, flexible (fine-wire), max. 10 AWG
Conductor cross-section, flexible (fine-wire), min. 0,5 mm²
Conductor cross-section, flexible (fine-wire), min. 21 AWG
Conductor cross-section, rigid (single-wire/multiwire), max. 8 AWG
Conductor cross-section, rigid (single-wire/multiwire), max. 10 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 21 AWG
Conductor cross-section, rigid (single-wire/multiwire), min. 0,5 mm²
DC network form yes
Depth 126 mm
Dimension 900V DC
Entries per MPPT 2
Equipped with load-break switch no
Exits per MPPT 1
Height 202 mm
Housing material surge protection components PC
Installation type Pre-mounted in the housing
Lightning protection zone LPZ 0→2
Lightning surge current (10/350 μs) 7 kA
Max. Input current per string 41 A
Max. Input voltage DC 900 V
Max. Output current 41 A
Maximum continuous voltage DC 900 V
Maximum discharge current (8/20 μs) 50 kA
Monitoring function no
Network form DC
Nominal discharge current (8/20 µs) 30 kA
Number of cable entries 19
Number of inputs 2
Number of MPPTs 3
Number of string inputs 2
Operating temperature, max. 60 °C
Operating temperature, min. -25 °C
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Protection rating IP67
Protection rating IK code IK08
Response time <25 ns
Signalling on device Visual
SPD to EN 61643-11 Type 1+2
SPD to IEC 61643-1 Class II
String fuse Without
Test class, type 1 yes
Test class, type 2 yes
Test class, type 3 no
Type of entry Gland
Version for For 3 MPPT and with push-in terminal
Width 286 mm
All types

All types

Types Protection rating Item no.
PVG-BC 900K 222 IP67 5088460
Downloads

PVG-BC 900K 222 / 5088460
Download