Generator connection box, type 1 + 2, for 3 x 1 string

Item no. 5088420 | EAN 4012197365103

5088420 / PVG-BC 900K 111
IP67
Product description
Product description
Generator connection box, type 1 + 2, for photovoltaic systems, to connect 3 x 1 string. For DC protection of the inverter.


• Varistor arrester, plug-in, with separation device in error-resistant Y circuit according to VDE 0100-712 (50539-12)

• Low DC protection level: < 3.0 kV (Uoc max = 900 V DC)

• 3 protection devices with 2 push-in terminals each of up to 6 mm² pre-installed in the housing, up to 41 A DC per terminal

• Polycarbonate housing (IP67), UV-resistant for exterior use, incl. cable gland set and pressure compensation element


Additional measures may be required if there is the risk of condensation formation through wind, ice, temperature or sun!
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Combination protection device made of type 1 and type 2
  • Transition from LPZ 0 to LPZ 2
  • Installation electrotechnical expertise
Technical data

Connectivity options

Anschlussart Generatoranschlusskasten Push-in terminal
CO2 Footprint (GWP) Cradle-to-Gate 8,6202 kg CO2e / 1 Piece
Colour Light grey; RAL 7035
Conductor cross-section, flexible (fine-wire), max. 10 AWG
Conductor cross-section, flexible (fine-wire), max. 6 mm²
Conductor cross-section, flexible (fine-wire), min. 21 AWG
Conductor cross-section, flexible (fine-wire), min. 0,5 mm²
Conductor cross-section, rigid (single-wire/multiwire), max. 8 AWG
Conductor cross-section, rigid (single-wire/multiwire), max. 10 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 21 AWG
Conductor cross-section, rigid (single-wire/multiwire), min. 0,5 mm²
DC network form yes
Depth 125 mm
Dimension 900V DC
Entries per MPPT 1
Equipped with load-break switch no
Exits per MPPT 1
Height 202 mm
Housing material surge protection components PC
Installation type Pre-mounted in the housing
Lightning protection zone LPZ 0→2
Lightning surge current (10/350 μs) 7 kA
Max. Input current per string 41 A
Max. Input voltage DC 900 V
Max. Output current 41 A
Maximum continuous voltage DC 900 V
Maximum discharge current (8/20 μs) 50 kA
Monitoring function no
Network form DC
Nominal discharge current (8/20 µs) 30 kA
Number of cable entries 12
Number of inputs 1
Number of MPPTs 3
Number of string inputs 1
Operating temperature, max. 60 °C
Operating temperature, min. -25 °C
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Protection rating IP67
Protection rating IK code IK08
Response time <25 ns
Signalling on device Visual
SPD to EN 61643-11 Type 1+2
SPD to IEC 61643-1 Class II
String fuse Without
Test class, type 1 yes
Test class, type 2 yes
Test class, type 3 no
Type of entry Gland
Version for For 3 MPPT and with push-in terminal
Width 286 mm
All types

All types

Types Protection rating Item no.
PVG-BC 900K 111 IP67 5088420
Accessories

System accessories

Products Types Item no.
Weather protection roof for Ion charging station Basic/Key Weather protection roof for Ion charging station Basic/Key WB WPR 6570105
Downloads

Download

EU declaration of conformity PVG-BC 900K 111 / 5088420 , 0.11MB , pdf
Download

Download
Download

PVG-BC 900K 111 / 5088420
Download