Generator connection box, type 1+2, for 2x 3 string, combination arrester

Item no. 5088462 | EAN 4012197426002

5088462 / PVG-BC1500M110
IP67
Product description
Product description
Generator connection box, type 1+2, with original MC4-Evo 2 connectors to connect 2x 3 string. For DC protection of the inverter.

• Type 1+2 combination arrester for lightning protection equipotential bonding to EN 62305 (VDE 0185-305)
• Surge protection according to IEC 60364-7-712 (VDE 0100-712)
• Low DC protection level: < 4.5 kV (Uoc max = 1,500 V DC)
• 2 protection devices with three PV string entries each (MC4-Evo 2 connectors) and 1 PV string exit (MC4-Evo 2 connector) pre-installed, up to 57 A DC per terminal
• Polycarbonate housing (IP67, IK08), UV-resistant for the use outside, including cable gland and pressure balance plug

If there is a danger of condensation forming through wind, ice, temperature or sunlight, further measures may be necessary!
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Combination protection device made of type 1 and type 2
  • Transition from LPZ 0 to LPZ 2
  • Installation electrotechnical expertise
Technical data

Connectivity options

Anschlussart Generatoranschlusskasten MC4-Evo 2
Arrester surge current (8/20 µs) [total] 40 kA
Conductor cross-section, flexible (fine-wire), max. 10 AWG
Conductor cross-section, flexible (fine-wire), max. 6 mm²
Conductor cross-section, flexible (fine-wire), min. 0,5 mm²
Conductor cross-section, flexible (fine-wire), min. 21 AWG
Conductor cross-section, rigid (single-wire/multiwire), max. 10 mm²
Conductor cross-section, rigid (single-wire/multiwire), max. 8 AWG
Conductor cross-section, rigid (single-wire/multiwire), min. 0,5 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 21 AWG
DC network form yes
Depth 125 mm
Dimension 1500V DC
Entries per MPPT 3
Equipped with load-break switch no
Exits per MPPT 1
Height 202 mm
Housing material surge protection components PC
Installation type Pre-mounted in the housing
Lightning protection zone LPZ 0→2
Lightning surge current (10/350 μs) 6,25 kA
Lightning surge current (10/350) 12,5 kA
Max. Input current per string 57 A
Max. Input voltage DC 1500 V
Max. Output current 57 A
Maximum continuous voltage DC 1500 V
Maximum discharge current (8/20 μs) 40 kA
Monitoring function no
Network form DC
Nominal discharge current (8/20 µs) 30 kA
Number of cable entries 1
Number of inputs 3
Number of MPPTs 2
Number of string inputs 3
OBO_Nominal load current (input/output terminal) 50 A
Operating temperature, max. 65 °C
Operating temperature, min. -25 °C
Permitted temperature range, max. 65 °C
Permitted temperature range, min. -25 °C
Pole version Other
Protection rating IP67
Protection rating IK code IK08
Response time <25 ns
Signalling on device Visual
SPD to EN 61643-11 Type 1+2
SPD to IEC 61643-1 Class II
String fuse Without
Test class, type 1 yes
Test class, type 2 yes
Test class, type 3 no
Type of entry Gland
Version for Y configuration
Width 286 mm
All types

All types

Types Protection rating Item no.
PVG-BC1500M110 IP67 5088462
Downloads

EU declaration of conformity PVG-BC1500M110 / 5088462 , 0.11MB , pdf
Download

PVG-BC1500M110 / 5088462
Download