Generator connection box, type 1 + 2, for 2 strings

Item no. 5088430 | EAN 4012197365141

5088430 / PVG-BC 900K 200
IP67
Product description
Product description
Generator connection box, type 1 + 2, for photovoltaic systems, to connect 2 strings. For DC protection of the inverter.


• Varistor arrester, plug-in, with separation device in error-resistant Y circuit according to VDE 0100-712 (50539-12)

• Low DC protection level: < 3.0 kV (Uoc max = 900 V DC)

• 1 protection device with 5 push-in terminals of up to 6 mm² pre-installed in the housing, up to 41 A DC per terminal

• Polycarbonate housing (IP67), UV-resistant for exterior use, incl. cable gland set and pressure compensation element


Additional measures may be required if there is the risk of condensation formation through wind, ice, temperature or sun!
  • 5-year warranty
  • Combination protection device made of type 1 and type 2
  • Transition from LPZ 0 to LPZ 2
  • Installation electrotechnical expertise
Technical data

Connectivity options

Anschlussart Generatoranschlusskasten Push-in terminal
CO2 Footprint (GWP) Cradle-to-Gate 4,4054 kg CO2e / 1 Piece
Colour Light grey; RAL 7035
Conductor cross-section, flexible (fine-wire), max. 6 mm²
Conductor cross-section, flexible (fine-wire), max. 10 AWG
Conductor cross-section, flexible (fine-wire), min. 21 AWG
Conductor cross-section, flexible (fine-wire), min. 0,5 mm²
Conductor cross-section, rigid (single-wire/multiwire), max. 10 mm²
Conductor cross-section, rigid (single-wire/multiwire), max. 8 AWG
Conductor cross-section, rigid (single-wire/multiwire), min. 0,5 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 21 AWG
DC network form yes
Depth 125 mm
Dimension 900V DC
Entries per MPPT 3
Equipped with load-break switch no
Exits per MPPT 2
Height 190 mm
Housing material surge protection components PC
Installation type Pre-mounted in the housing
IT network form no
Lightning protection zone LPZ 0→2
Lightning surge current (10/350 μs) 7 kA
Max. Input current per string 41 A
Max. Input voltage DC 900 V
Max. Output current 41 A
Maximum continuous voltage DC 900 V
Maximum discharge current (8/20 μs) 50 kA
Monitoring function no
Network form DC
Nominal discharge current (8/20 µs) 30 kA
Number of cable entries 8
Number of inputs 3
Number of MPPTs 1
Number of string inputs 2
Operating temperature, max. 60 °C
Operating temperature, min. -25 °C
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Protection rating IP67
Protection rating IK code IK08
Remote signalling no
Response time <25 ns
Signalling on device Visual
SPD to EN 61643-11 Type 1+2
SPD to IEC 61643-1 Class II
String fuse Without
Test class, type 1 yes
Test class, type 2 yes
Test class, type 3 no
TN network form no
TN-C network form no
TN-C-S network form no
TN-S network form no
TT network form no
Type of entry Gland
Version for For 1 MPPT and with push-in terminal
Width 150 mm
All types

All types

Types Protection rating Item no.
PVG-BC 900K 200 IP67 5088430
Accessories

System accessories

Products Types Item no.
Weather protection roof for Ion charging station Basic/Key Weather protection roof for Ion charging station Basic/Key WB WPR 6570105
Downloads

Download

EU declaration of conformity PVG-BC 900K 200 / 5088430 , 0.11MB , pdf
Download

Download
Download

PVG-BC 900K 200 / 5088430
Download