Folding and construction clamp

Item no. 5317502 | EAN 4012196622368

5317502 / RSF 249 8-10 VA
Rd 8-10 mm
10 mm
Product description
Product description
• For round standing seam systems, fixed cable routing
• Manufacturer release by Kalzip
• Tested according to VDE 0185-561-1 (IEC/EN 62561-1)
  • Lightning current-tested
Technical data

Technical data

Clamping range, max. 10 mm
CO2 Footprint (GWP) Cradle-to-Gate 1,3894 kg CO2e / 1 Piece
Dimension 8-10mm
Fit Rd 8-10 mm
Lightning current carrying capacity N/50 kA
Material Stainless steel
Type of connector Folding clamp
Type of fastening screw Hexagonal bolt
All types

All types

Types Fit Clamping range, max. Item no.
RSF 249 8-10 VA Rd 8-10 mm 10 mm 5317502
Downloads

Download

Download

RSF 249 8-10 VA / 5317502
Download