Folding and construction clamp

Item no. 5317512 | EAN 4012196622375

5317512 / RSF 177 20 VA M8
8 mm
8 mm
Product description
Product description
• For round standing seam systems, loose cable routing

• Manufacturer release by Kalzip

• Tested according to VDE 0185-561-4 (IEC/EN 62561-4)
  • Lightning current-tested
Technical data

Technical data

Clamping range, min. 8 mm
CO2 Footprint (GWP) Cradle-to-Gate 1,0842 kg CO2e / 1 Piece
Dimension 8mm
Fit 8 mm
Material Stainless steel
Type of connector Folding clamp
Type of fastening screw Hexagonal bolt
All types

All types

Types Fit Clamping range, min. Item no.
RSF 177 20 VA M8 8 mm 8 mm 5317512
Downloads

Download

Download

RSF 177 20 VA M8 / 5317512
Download