Flat angle, trunking type WDK 80210

Item no. 6192107 | EAN 4012197251000

Product description
Product description
Flat angle for changing the direction of the WDK trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 8,0649 kg CO2e / 1 Piece
Colour Stone grey; RAL 7030
Dimension 560,5x210x80
Dimension a 560,5 mm
Fastening type Base perforation
for duct dimension 80 x 210
Halogen-free no
Height 80 mm
Length 560 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Trunking depth 80 mm
Version for Base and cover
Width 210 mm
All types

All types

Types Colour Item no.
WDK F80210CW Cream; RAL 9001 6183574
WDK F80210GR Stone grey; RAL 7030 6192107
WDK F80210LGR Light grey; RAL 7035 6192111
WDK F80210RW Pure white; RAL 9010 6192115
Downloads

Download
Download

EU declaration of conformity WDK F80210GR / 6192107 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.