Flat angle cover, trunking type WDK 60170

Item no. 6161545 | EAN 4012196108312

170 mm
Product description
Product description
Flat angle hood for changing the direction of the WDK trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,469 kg CO2e / 1 Piece
Colour Cream; RAL 9001
Dimension 60x170mm
Dimension a 211 mm
Dimension H 170 mm
Fastening type Lockable
for duct dimension 60 x 170
Halogen-free no
Height 60 mm
Length 211 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Trunking depth 60 mm
Version for Hood fitting
Width 170 mm
All types

All types

Types Dimension H Colour Item no.
WDK HF60170GR 170 mm Stone grey; RAL 7030 6022375
WDK HF60170CW 170 mm Cream; RAL 9001 6161545
WDK HF60170LGR 170 mm Light grey; RAL 7035 6183468
WDK HF60170RW 170 mm Pure white; RAL 9010 6192963
Downloads

Download

EU declaration of conformity WDK HF60170CW / 6161545 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.