Flat angle cover, trunking type WDK 40110

Item no. 6183360 | EAN 4012196673810

110 mm
Product description
Product description
Flat angle hood for changing the direction of the WDK trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,4547 kg CO2e / 1 Piece
Colour Light grey; RAL 7035
Dimension 40x110mm
Dimension a 110 mm
Dimension H 110 mm
Fastening type Lockable
for duct dimension 40 x 110
Halogen-free no
Height 40 mm
Length 110 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Trunking depth 40 mm
Version for Hood fitting
Width 110 mm
All types

All types

Types Dimension H Colour Item no.
WDK HF40110GR 110 mm Stone grey; RAL 7030 6021743
WDK HF40110CW 110 mm Cream; RAL 9001 6161324
WDK HF40110LGR 110 mm Light grey; RAL 7035 6183360
WDK HF40110RW 110 mm Pure white; RAL 9010 6192874
Downloads

Download

EU declaration of conformity WDK HF40110LGR / 6183360 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.