Fine protection for 9-pole RS485 interface

Item no. 5080061 | EAN 4012195916277

Product description
Product description
Data cable protection device for serial interfaces

• Various connection technologies available
• Low voltage protection level

Application: PLC, alarm systems, controllers
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Transition from LPZ 2 to LPZ 3
  • Installation electrotechnical expertise
Technical data

Technical data

Arrestor monitoring no
CO2 Footprint (GWP) Cradle-to-Gate 0,0926 kg CO2e / 1 Piece
Dimension 6V
Explosion-tested version no
Height 34 mm
Impulse durability wire-earth 0,75 kA (8/20µs)
Impulse durability wire-wire 0,75 kA (8/20µs)
Kategorie Type 3 / C1
Length 60 mm
Lightning protection zone LPZ 2→3
Maximum continuous voltage AC 5,2 V
Maximum continuous voltage DC 8 V
Nominal voltage 6 V
Number of poles 9
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Plug-in system D-Sub 9-pin
Protection level wire-earth <100 V
Protection level wire-wire <100 V
Protection level, wire-earth at 1 kV/µs (C3) <10
Protection level, wire-wire at 1 kV/µs (C3) <10 V
Protection rating IP40
Response time <10 ns
Screening Direct
Shielding connection available yes
SPD to IEC 61643-21 Class III / C1
Telecommunications contact no
Testing standard IEC 61643-21
Version for SUB-D-9; V11 RS485
Width 16 mm
All types

All types

Types Number of poles Version for Maximum continuous voltage DC Plug-in system Item no.
SD09-V11 9 9 SUB-D-9; V11 RS485 8 V D-Sub 9-pin 5080061
SD15-V24 15 15 SUB-D-15; V24 RS232 18 V D-Sub 15-pin 5080150
Downloads

Download

Download
Download

Download
Download

SD09-V11 9 / 5080061
Download