Fastening panels

Item no. 6288003 | EAN 4012195676188

Product description
Product description
Fastening panel for mounting device installation trunking on skirting board constructions and as a support for the convection grid. The fastening panel can be used for all Rapid 80 device installation trunking systems of type GK and GA. When mounting plastic GK device installation trunking, the matching wall panel adapter is also required. The connection profile is required for mounting double trunking of type GS-D70170 and GS-D90170, as well as for GS trunking with a nominal width of 210 mm.


The mesh slats are simply attached to the slat holder.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 2,0785 kg CO2e / 1 Piece
Colour zinc
Dimension 140x128x127
Fastening type Screw-on
Height 140 mm
Length 127 mm
Material Steel
Spacing from wall, max. 127 mm
Spacing from wall, min. 78 mm
Surface Strip galvanized
Trunking mounting Screw
Version for 78–127 mm
Version for Wall mounting
Width 128 mm
All types

All types

Types Version for Item no.
BKN50 80 53–83 mm 6288001
BKN75 125 78–127 mm 6288003
BKN120 205 120–205 mm 6288005
BKN200 350 198–351 mm 6288007
Downloads

Download

EU declaration of conformity BKN75 125 / 6288003 , 0.10MB , pdf
Download
REACH Declaration of conformity BKN75 125 / 6288003 , 0.12MB , pdf

No invitation to tender text is available for this product.