Fastening clamp for Deskbox DB

Item no. 6116976 | EAN 4012195714347

Product description
Product description
Fastening clamp for mounting a Deskbox type DB-... on the tabletop.


Note: For housing widths of 200 mm or more, two fastening clamps are required to mount a Deskbox.
The ready-for-connection type DB Deskbox is particularly suitable for the direct supply of workstations with energy, communication and data technology connections.
Technical data

Technical data

Clamping range, max. 40 mm
Clamping range, min. 8 mm
Colour Black
Extendable no
Foldable no
Length of the supply cable 3 m
Surge protection no
Version for Clamping range 8 to 40 mm
All types

All types

Types Item no.
DBZ-BZ40 6116976
DBZ-BZ75 6116979
Downloads

Download

No invitation to tender text is available for this product.