External corner cover, smooth

Item no. 6274791 | EAN 4012195657347

76.5 mm
Product description
Product description
PVC external corner cover, smooth surface.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,2564 kg CO2e / 1 Piece
Colour Cream; RAL 9001
Cover mounting type Internal
Halogen-free no
Height 12 mm
Length 200 mm
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -15 °C
Protection rating IP30
Protection rating IK code IK08
Protective film yes
Width 76,5 mm
All types

All types

Types Width Colour Item no.
GK-OTGARW 76.5 mm Pure white; RAL 9010 6274790
GK-OTGACW 76.5 mm Cream; RAL 9001 6274791
GK-OTGALGR 76.5 mm Light grey; RAL 7035 6274792
GK-OTGAGR 76.5 mm Stone grey; RAL 7030 6274796
Downloads

Download
Download

EU declaration of conformity GK-OTGACW / 6274791 , 0.10MB , pdf
Download

Download

No invitation to tender text is available for this product.