Extension unit for GESR9, height 40−240 mm

Item no. 7424346 | EAN 4012195244066

7424346 / OKA-G A 40240R9
460 mm
400 mm
40 mm
240 mm
Round
Product description
Product description
Ready for mounting trunking extension unit with a device installation lid for the installation of a flush-mount unit of nominal size R9, consisting of side profiles with attached flexible side wall made of metal mesh, floor covering contact profiles, trunking lid with blank, closed mounting opening and a trunking end piece. The scope of delivery contains 3 height-adjustable fixing brackets, 3 screed anchors, 1 lid butt support (without levelling unit − please order separately) and 1 construction set for 90° angle.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 46,2026 kg CO2e / 1 Piece
Cover fastening, locking no
Cover material thickness 4
Covers 1
Decouplable yes
Dimension A 400 mm
Dimension d Ø 305 mm
Dimension h 40 mm
Duct height, min. 40 mm
Floor plate no
Height-adjustment range, max. 240 mm
Height-adjustment range, min. 40 mm
Installation opening for flush-mount unit Round
Installation opening for on-floor tank no
Length 460 mm
Material Steel
Minimum screed height 40
Mounting opening For service outlet
Mounting opening cover yes
Nominal size for device installation units R9
Number of mounting openings 1
Removable cover yes
Seal installation option yes
Suitable for expansion joint no
Suitable for flushfloor, open underfloor trunking yes
Suitable for screed-covered underfloor ducts no
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanized
Trunking height, max. 240 mm
Width 400 mm
With connection opening yes
With overhang yes
With separating retainer no
All types

All types

Types Length Width Duct height, min. Trunking height, max. Installation opening for flush-mount unit Item no.
OKA-G A 40240R9 460 mm 400 mm 40 mm 240 mm Round 7424346
Accessories

System accessories

Products Types Item no.
Service outlet, round, for screed height 55 mm Service outlet, round, for screed height 55 mm GESR9 55U V 7011 7405047
Service outlet, round, for screed height 55 mm Service outlet, round, for screed height 55 mm GESR9 55U V 9011 7405049
Downloads

Download

EU declaration of conformity OKA-G A 40240R9 / 7424346 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.