EX ISG H spark gap, with 2 cables

Item no. 5240033 | EAN 4012196522965

100 kA
100 kA
Product description
Product description
• Spark gap to VDE 0185-561-3 (IEC 62561-3)
• Ex certificate to ATEX
• Labelling to EN 60079-0/-1: II 2 G Ex db IIC T6 Gb
• Labelling to EN 60079-0/-31: II 2 D Ex td IIIC T80 °C Db IP67
• Ex certificate to IECEx
• Labelling to EN 60079-0/-1: Ex db IIC T6 Gb
• Labelling to EN 60079-0/-31: Ex td IIIC T80 °C Db IP67
• Ex certificate to INMETRO
• Labelling to ABNT NBR IEC 60079-0/-1: Ex db IIC T6 Gb

• Labelling to ABNT NBR IEC 60079-31: Ex td IIIC T80 °C Db IP67
• Connection cable (25 mm2) on both sides, pre-mounted with M10 bolt, lock washer and nut

Application: In potentially explosive areas zone 1/21 and 2/22, indirect bridging of insulating flanges and insulating glands, e.g. in cathodic, corrosion-protected (KKS) systems.
  • Lightning current-tested
  • ATEX certificate for explosive areas
  • ATEX certificate for explosive areas
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 2,9844 kg CO2e / 1 Piece
Colour Black
Connecting cable length 0,35 m
Connection Metric
Dimension 2x1m
Explosion-tested version yes
Ignition protection type Pressure-resistant encapsulation
Lightning current carrying capacity H/100 kA
Lightning impulse current 100 kA
Material Hotmelt
Material of the connection Die-cast zinc
Nominal discharge surge current 100 kA
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -20 °C
Power frequency spark-over voltage 0,56 kV
Protection rating IP65/67
Rated DC withstand voltage 354 V
Rated impulse sparkover voltage 1,25 kV
Rated power frequency withstand voltage 250 V
All types

All types

Types Lightning impulse current Nominal discharge surge current Item no.
EX ISG H KU 100 kA 100 kA 5240032
EX ISG H 350 2L 100 kA 100 kA 5240033
Accessories

Mounting accessories

Products Types Item no.
Connection clamp AB EX ISG, straight Connection clamp AB EX ISG, straight AB EX ISG S M10 5240360
Downloads

Download

EX ISG H 350 2L / 5240033
Download