- Product description
-
Product descriptionEnd piece for closing the WDK-H trunking.
-
- Technical data
-
Technical data
Antibacterial treatment no CO2 Footprint (GWP) Cradle-to-Gate 0,174 kg CO2e / 1 Piece Colour Light grey; RAL 7035 Dimension 60x110mm Dimension a 110 mm Dimension b 60 mm Fastening type Lockable Halogen-free yes Height 60 mm Length 27,5 mm Maintain electrical functions no Material Polycarbonate/Acrylnitrile-butadiene-styrene Permitted temperature range, max. 90 °C Permitted temperature range, min. -5 °C Protection rating IP30 Protection rating IK code IK07. Protective film no Version for Left/right Width 110 mm - All types
- Downloads
-
Data sheet WDKH-E60110LGR / 6175944 , 0.18MB , pdfCatalogue Cable routing systems , 17.62MB , pdfEU declaration of conformity WDKH-E60110LGR / 6175944 , 0.10MB , pdfUK Declaration of Conformity WDKH-E60110LGR / 6175944 , 0.09MB , pdfREACH Declaration of conformity WDKH-E60110LGR / 6175944 , 0.12MB , pdfRoHS Declaration of conformity WDKH-E60110LGR / 6175944 , 0.12MB , pdfMounting instructions Cable trunking WDK , 6.19MB , pdf
English