End piece, trunking type WDK 80210

Item no. 6163017 | EAN 4012196110292

150 mm
210 mm
Product description
Product description
End piece to close the WDK trunking.
The end pieces are pushed onto the WDK trunking in the same way as the covers.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,4838 kg CO2e / 1 Piece
Colour Cream; RAL 9001
Dimension 80x210mm
Dimension a 150 mm
Dimension b 210 mm
Dimension H 210 mm
Fastening type Lockable
Halogen-free no
Height 80 mm
Length 150 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Version for Left/right
Width 210 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no.
WDK HE80210GR 150 mm 210 mm 210 mm Stone grey; RAL 7030 6024874
WDK HE80210CW 150 mm 210 mm 210 mm Cream; RAL 9001 6163017
WDK HE80210LGR 150 mm 210 mm 210 mm Light grey; RAL 7035 6183921
WDK HE80210RW 150 mm 80 mm 210 mm Pure white; RAL 9010 6193391
Downloads

Download

EU declaration of conformity WDK HE80210CW / 6163017 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.