End piece, trunking type WDK 60230

Item no. 6193366 | EAN 4012196492916

230 mm
60 mm
230 mm
Product description
Product description
End piece to close the WDK trunking.
The end pieces are pushed onto the trunking and kept in place by the spring action.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,1695 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Dimension 60x230mm
Dimension a 230 mm
Dimension b 60 mm
Dimension H 230 mm
Fastening type Lockable
Halogen-free no
Height 60 mm
Length 27,5 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Version for Left/right
Width 230 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no.
WDK HE60230GR 230 mm 60 mm 230 mm Stone grey; RAL 7030 6024831
WDK HE60230CW 230 mm 60 mm 230 mm Cream; RAL 9001 6162886
WDK HE60230LGR 230 mm 60 mm 230 mm Light grey; RAL 7035 6183875
WDK HE60230RW 230 mm 60 mm 230 mm Pure white; RAL 9010 6193366
Downloads

Download

EU declaration of conformity WDK HE60230RW / 6193366 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.