End piece, trunking type WDK 60170

Item no. 6162843 | EAN 4012196110117

170 mm
60 mm
170 mm
Product description
Product description
End piece to close the WDK trunking.
The end pieces are pushed onto the trunking and kept in place by the spring action.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,12 kg CO2e / 1 Piece
Colour Cream; RAL 9001
Dimension 60x170mm
Dimension a 170 mm
Dimension b 60 mm
Dimension H 170 mm
Fastening type Lockable
Halogen-free no
Height 60 mm
Length 27,5 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Version for Left/right
Width 170 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no.
WDK HE60170GR 170 mm 60 mm 170 mm Stone grey; RAL 7030 6022545
WDK HE60170CW 170 mm 60 mm 170 mm Cream; RAL 9001 6162843
WDK HE60170LGR 170 mm 60 mm 170 mm Light grey; RAL 7035 6183859
WDK HE60170RW 170 mm 60 mm 170 mm Pure white; RAL 9010 6193331
WDK HE60170VW 170 mm 60 mm 170 mm Traffic white; RAL 9016 6193465
Downloads

Download

EU declaration of conformity WDK HE60170CW / 6162843 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.