End piece, trunking type WDK 60130

Item no. 6193459 | EAN 4012196674619

130 mm
61 mm
130 mm
Product description
Product description
End piece to close the WDK trunking.
The end pieces are pushed onto the trunking and kept in place by the spring action.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
Colour Traffic white; RAL 9016
Dimension 60x130mm
Dimension a 130 mm
Dimension b 61 mm
Dimension H 130 mm
Fastening type Lockable
Halogen-free no
Height 60 mm
Length 27,5 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Version for Left/right
Width 130 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no.
WDK HE60130GR 130 mm 61 mm 130 mm Stone grey; RAL 7030 6022529
WDK HE60130CW 130 mm 61 mm 130 mm Cream; RAL 9001 6162835
WDK HE60130LGR 130 mm 61 mm 130 mm Light grey; RAL 7035 6183832
WDK HE60130RW 130 mm 61 mm 130 mm Pure white; RAL 9010 6193315
WDK HE60130VW 130 mm 61 mm 130 mm Traffic white; RAL 9016 6193459
Downloads

Download

EU declaration of conformity WDK HE60130VW / 6193459 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.