End piece, trunking type WDK 40110

Item no. 6021514 | EAN 4012196018970

110 mm
40 mm
110 mm
Product description
Product description
End piece to close the WDK trunking.
The end pieces are pushed onto the trunking and kept in place by the spring action.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,058 kg CO2e / 1 Piece
Colour Stone grey; RAL 7030
Dimension 40x110mm
Dimension a 110 mm
Dimension b 40 mm
Dimension H 110 mm
Fastening type Lockable
Halogen-free no
Height 40 mm
Length 27,5 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Version for Left/right
Width 110 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no.
WDK HE40110GR 110 mm 40 mm 110 mm Stone grey; RAL 7030 6021514
WDK HE40110CW 110 mm 40 mm 110 mm Cream; RAL 9001 6162622
WDK HE40110LGR 110 mm 40 mm 110 mm Light grey; RAL 7035 6183751
WDK HE40110RW 110 mm 40 mm 110 mm Pure white; RAL 9010 6193242
Downloads

Download

EU declaration of conformity WDK HE40110GR / 6021514 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.