End piece, trunking type WDK 30045

Item no. 6158803 | EAN 4012196434831

45 mm
30 mm
45 mm
Product description
Product description
End piece to close the WDK trunking.
The end pieces are pushed onto the WDK trunking and are fixed on the floor connector by spring force.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,0173 kg CO2e / 1 Piece
Colour Stone grey; RAL 7030
Dimension 30x45mm
Dimension a 45 mm
Dimension b 30 mm
Dimension H 45 mm
Fastening type Lockable
Halogen-free no
Height 30 mm
Length 17 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Version for Left/right
Width 45 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no.
WDK HE30045GR 45 mm 30 mm 45 mm Stone grey; RAL 7030 6158803
WDK HE30045CW 45 mm 30 mm 45 mm Cream; RAL 9001 6162584
WDK HE30045LGR 45 mm 30 mm 45 mm Light grey; RAL 7035 6183700
WDK HE30045RW 45 mm 30 mm 45 mm Pure white; RAL 9010 6193196
Downloads

Download

EU declaration of conformity WDK HE30045GR / 6158803 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.