- Product description
-
Product descriptionEnd piece to close the WDK trunking.
The end pieces are pushed onto the WDK trunking and are fixed on the floor connector by spring force.
-
- Technical data
-
Technical data
Antibacterial treatment no CO2 Footprint (GWP) Cradle-to-Gate 0,0159 kg CO2e / 1 Piece Colour Pure white; RAL 9010 Dimension 25x25mm Dimension a 25 mm Dimension b 25 mm Dimension H 25 mm Fastening type Lockable Halogen-free no Height 25 mm Length 17 mm Maintain electrical functions no Material Polyvinylchloride Permitted temperature range, max. 60 °C Permitted temperature range, min. -5 °C Protection rating IP30 Protection rating IK code IK04 Protective film no Version for Left/right Width 25 mm - All types
- Downloads
-
Data sheet WDK HE25025RW / 6193145 , 0.18MB , pdfSafety data sheet WDK HE25025RW / 6193145 , 0.02MB , pdfCatalogue Cable routing systems , 17.62MB , pdfEU declaration of conformity WDK HE25025RW / 6193145 , 0.10MB , pdfUK Declaration of Conformity WDK HE25025RW / 6193145 , 0.09MB , pdfREACH Declaration of conformity WDK HE25025RW / 6193145 , 0.12MB , pdfRoHS Declaration of conformity WDK HE25025RW / 6193145 , 0.13MB , pdfMounting instructions Cable trunking WDK , 6.19MB , pdfMounting instructions Mounting instructions Mounting aid WDK , 0.07MB , pdf
English