End piece, trunking type WDK 20020

Item no. 6162509 | EAN 4012196583454

17 mm
17 mm
20 mm
Product description
Product description
End piece to close the WDK trunking.
The end pieces are pushed onto the WDK trunking and are fixed on the floor connector by spring force.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,0111 kg CO2e / 1 Piece
Colour Cream; RAL 9001
Dimension 20x20mm
Dimension a 17 mm
Dimension b 17 mm
Dimension H 20 mm
Fastening type Lockable
Halogen-free no
Height 17 mm
Length 11,5 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Version for Left/right
Width 17 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no.
WDK HE20020GR 17 mm 17 mm 20 mm Stone grey; RAL 7030 6158706
WDK HE20020CW 17 mm 17 mm 20 mm Cream; RAL 9001 6162509
WDK HE20020LGR 17 mm 17 mm 20 mm Light grey; RAL 7035 6183611
WDK HE20020RW 17 mm 17 mm 20 mm Pure white; RAL 9010 6193129
Downloads

Download

EU declaration of conformity WDK HE20020CW / 6162509 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.