End piece, trunking type WDK 15040

Item no. 6158722 | EAN 4012196434596

40 mm
17 mm
40 mm
Product description
Product description
End piece to close the WDK trunking.
The end pieces are pushed onto the WDK trunking and are fixed on the connector by spring force.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,0253 kg CO2e / 1 Piece
Colour Stone grey; RAL 7030
Dimension 15x40mm
Dimension a 40 mm
Dimension b 17 mm
Dimension H 40 mm
Fastening type Lockable
Halogen-free no
Height 17 mm
Length 17 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Version for Left/right
Width 40 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no.
WDK HE15040GR 40 mm 17 mm 40 mm Stone grey; RAL 7030 6158722
WDK HE15040CW 40 mm 17 mm 40 mm Cream; RAL 9001 6162525
WDK HE15040RW 40 mm 17 mm 40 mm Pure white; RAL 9010 6193110
Downloads

Download

EU declaration of conformity WDK HE15040GR / 6158722 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.