End piece, trunking type WDK 15015

Item no. 6193420 | EAN 4012196674398

15 mm
15 mm
15 mm
Product description
Product description
End piece to close the WDK trunking.
The end pieces are pushed onto the WDK trunking and are fixed on the floor connector by spring force.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
Colour Traffic white; RAL 9016
Dimension 15x15mm
Dimension a 15 mm
Dimension b 15 mm
Dimension H 15 mm
Fastening type Lockable
Halogen-free no
Height 15 mm
Length 11,5 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Version for Left/right
Width 15 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no.
WDK HE15015GR 15 mm 15 mm 15 mm Stone grey; RAL 7030 6158692
WDK HE15015CW 15 mm 15 mm 15 mm Cream; RAL 9001 6162495
WDK HE15015LGR 15 mm 15 mm 15 mm Light grey; RAL 7035 6183603
WDK HE15015SW 15 mm 15 mm 15 mm Jet black; RAL 9005 6191806
WDK HE15015RW 15 mm 15 mm 15 mm Pure white; RAL 9010 6193099
WDK HE15015VW 15 mm 15 mm 15 mm Traffic white; RAL 9016 6193420
Downloads

Download

EU declaration of conformity WDK HE15015VW / 6193420 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.