End piece, trunking type WDK 100230

Item no. 6183980 | EAN 4012196679034

230 mm
100 mm
230 mm
Product description
Product description
End piece to close the WDK trunking.
The end pieces are pushed onto the WDK trunking and are fixed on the floor connector by spring force.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,2575 kg CO2e / 1 Piece
Colour Light grey; RAL 7035
Dimension 100x230mm
Dimension a 230 mm
Dimension b 100 mm
Dimension H 230 mm
Fastening type Lockable
Halogen-free no
Height 100 mm
Length 25 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Version for Left/right
Width 230 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no.
WDK HE100230GR 230 mm 100 mm 230 mm Stone grey; RAL 7030 6024904
WDK HE100230CW 230 mm 100 mm 230 mm Cream; RAL 9001 6163076
WDK HE100230LGR 230 mm 100 mm 230 mm Light grey; RAL 7035 6183980
WDK HE100230RW 230 mm 100 mm 230 mm Pure white; RAL 9010 6193399
Downloads

Download

EU declaration of conformity WDK HE100230LGR / 6183980 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.