End piece, trunking type WDK 100130

Item no. 6163041 | EAN 4012196110353

150 mm
130 mm
130 mm
Product description
Product description
End piece to close the WDK trunking.
The end pieces are pushed onto the WDK trunking in the same way as the covers.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,3312 kg CO2e / 1 Piece
Colour Cream; RAL 9001
Dimension 100x130mm
Dimension a 150 mm
Dimension b 130 mm
Dimension H 130 mm
Fastening type Lockable
Halogen-free no
Height 100 mm
Length 150 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Version for Left/right
Width 130 mm
All types

All types

Types Dimension a Dimension b Dimension H Colour Item no.
WDK HE100130GR 150 mm 130 mm 130 mm Stone grey; RAL 7030 6024882
WDK HE100130CW 150 mm 130 mm 130 mm Cream; RAL 9001 6163041
WDK HE100130LGR 150 mm 130 mm 130 mm Light grey; RAL 7035 6183956
WDK HE100130RW 150 mm 130 mm 130 mm Pure white; RAL 9010 6193395
Downloads

Download

EU declaration of conformity WDK HE100130CW / 6163041 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.