End piece, for cable trunking type LKM 30030

Item no. 6247876 | EAN 4012197269340

30 mm
30 mm
Product description
Product description
End piece for closing the LKM ducts.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,1767 kg CO2e / 1 Piece
Colour zinc
Dimension 30x30mm
Dimension a 30 mm
Dimension b 30 mm
Fastening type Lockable
Halogen-free yes
Height 30 mm
Length 30 mm
Maintain electrical functions no
Material Steel
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK10
Protective film no
Surface Strip galvanized
Version for Left/right
Width 30 mm
All types

All types

Types Dimension a Dimension b Colour Item no.
LKM E30030FS 30 mm 30 mm zinc 6247876
LKM E30030RW 30 mm 30 mm Pure white; RAL 9010 6249410
Downloads

Download

EU declaration of conformity LKM E30030FS / 6247876 , 0.10MB , pdf
Download

LKM E30030FS / 6247876
Download