End piece, for cable trunking type 60060

Item no. 6249782 | EAN 4012197377403

6249782 / LKM EK60060
Graphite black; RAL 9011
Product description
Product description
End piece for closing the LKM ducts.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0431 kg CO2e / 1 Piece
Colour Graphite black; RAL 9011
Connector version Integrated connector
Dimension 60x60mm
Fastening type Lockable
Halogen-free yes
Height 65 mm
Length 18 mm
Maintain electrical functions no
Material Thermoplastic elastomer
Protective film no
Version for Left/right
Width 63 mm
All types

All types

Types Colour Item no.
LKM EK60060 Graphite black; RAL 9011 6249782
Downloads

Download

EU declaration of conformity LKM EK60060 / 6249782 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.