EI90 end piece for PLCS D091220 fire protection duct

Item no. 7217994 | EAN 4012196836987

Grey
Product description
Product description
End piece for PYROLINE® Con S EI90 fire protection duct, type PLCS D091220, consisting of fibreglass light concrete which is resistant to water and frost for closing the duct ends.

Including countersunk head screws and stuck-on sealing strip.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Classification EI − installation duct 90
Colour Grey
Dimension 200x120
Dimension A 60 mm
Dimension B 300 mm
Dimension H 223 mm
Dimension L 50 mm
Height 223 mm
Jacketing Without
Length 50 mm
Material Fibreglass lightweight concrete
Material of the insulation Glass-fibre lightweight concrete
Version for Left/right
Width 300 mm
All types

All types

Types Dimension B Dimension H Colour Item no.
PLCS E090810 200 mm 183 mm Grey 7217990
PLCS E091220 300 mm 223 mm Grey 7217994
Downloads

Download

EU declaration of conformity PLCS E091220 / 7217994 , 0.10MB , pdf
Download
Declaration of performance PLCS E091220 / 7217994 , 0.31MB , pdf
Download

No invitation to tender text is available for this product.