DVI-D connection, 1 module, slanting outlet, as screw connection

Item no. 6104742 | EAN 4012195898689

Miscellaneous
Product description
Product description
Multimedia support with one DVI-D connection socket, slanting cable outlet, with labelling panel, DVI-D socket with screw connection. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.

Technical data

Technical data

Colour Pure white; RAL 9010
Combination Basic element with central cover plate
Depth 26 mm
Dimension 45x45mm
Fastening type Lock
Halogen-free yes
Height 45 mm
Hinged cover no
Labelling panel With labelling panel
Lamp-wire connector no
Material Polycarbonate
Number of units 1
Protection rating IP20
Strain relief option no
Support ring no
Surface version Matt
Transparent no
Use Miscellaneous
Width 45 mm
With dust protection no
With printed label no
All types

All types

Types Outlet direction Use Colour Item no.
MTS-DVI S RW1 - Miscellaneous Pure white; RAL 9010 6104742
MTS-DVI S SWGR1 Sloping Miscellaneous Black-grey; RAL 7021 6104745
MTS-DVI S AL1 - Miscellaneous Aluminium painted 6104748
Downloads

Download

No invitation to tender text is available for this product.