Dust protection plate, metric

Item no. 2028880 | EAN 4012195035534

1.5 mm
Product description
Product description
Cellular polyethylene.

Small protective disc to protect the V-TEC VM and V-TEC VM MS cable glands against dust before the cable is installed.

Application: the discs are pre-mounted between the cap nut and the seal. They do not need to be removed when the cable is installed, but are simply passed through to the interior with the cable.

Note: the discs do not provide any mechanical protection.
  • Thread metric
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0039 kg CO₂e / 1 Piece
Colour Black
Dimension M32
Dimension D 32 mm
Dimension t 1,5 mm
Impact-resistant no
Material Zell - Polyethylen
Size M32
Version for Miscellaneous
All types

All types

Types Dimension D Dimension t Size Item no.
107 S VTEC M12 12 mm 1.5 mm M12 2028870
107 S VTEC M16 16 mm 1.5 mm M16 2028873
107 S VTEC M20 20 mm 1.5 mm M20 2028875
107 S VTEC M25 25 mm 1.5 mm M25 2028877
107 S VTEC M32 32 mm 1.5 mm M32 2028880
107 S VTEC M40 40 mm 1.5 mm M40 2028883
107 S VTEC M50 50 mm 1.5 mm M50 2028885
Downloads

Download

107 S VTEC M32 / 2028880
Download