Drop-out plate FT

Item no. 6220460 | EAN 4012196163571

Product description
Product description
Exit plate for installation on the rung for vertically exiting cables.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 2,5373 kg CO2e / 1 Piece
Colour zinc
Dimension B500mm
Dimension B 500 mm
Height 45 mm
Maintain electrical functions no
Material Steel
Plate thickness 1,5 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Wide-span version no
Width 500 mm
All types

All types

Types Width Item no.
LAB 20 FT 200 mm 6220436
LAB 30 FT 300 mm 6220444
LAB 40 FT 400 mm 6220452
LAB 50 FT 500 mm 6220460
LAB 60 FT 600 mm 6220479
Downloads

Download

EU declaration of conformity LAB 50 FT / 6220460 , 0.10MB , pdf
Download
REACH Declaration of conformity LAB 50 FT / 6220460 , 0.12MB , pdf

Download
Download
Download

LAB 50 FT / 6220460
Download