Diagonal connector for A4 round conductor

Item no. 5313012 | EAN 4012196428151

Rd 8-10 mm
Product description
Product description
• Meets the requirements of VDE 0185-305-3 (IEC/ EN 62305-3)
• To connect round conductors 8‒10 mm
• Mounted with 2 truss-head bolts M10 x 30 and 2 hexagonal bolts M10


  • Lightning current-tested
Technical data

Technical data

Clamping range, max. 10 mm
Clamping range, min. 8 mm
Dimension RD 8-10
Dimension A 101 mm
Fit Rd 8-10 mm
Intermediate plate no
Lightning current carrying capacity H/100 kA
Material Stainless steel
Suitable for connection Round conductor Rd 8–10 / Rd 8–10
Type of connector Connectors
Type of fastening screw Gutter bolt
All types

All types

Types Fit Item no.
2760 8 Rd 8-10 mm 5001612
2760 S8 V4A Rd 8-10 mm 5313012
2760 8-10 V4A Rd 8-10 mm 5313013
Downloads

Download

Download

2760 S8 V4A / 5313012
Download