Device support SL GTO 50-70

Item no. 6132229 | EAN 4012196719846

Product description
Product description
Empty device support for the SL, SL-L and SL-T skirting trunking systems for the installation of devices in support clamp form (according to DIN 49075) in the trunking widths 50 and 70 mm.


  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Accessory mounting type With central plate
CO2 Footprint (GWP) Cradle-to-Gate 0,4135 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Decoration Without
Equipment Without
Halogen-free no
Height 136 mm
Length 52 mm
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP40
Protection rating IK code IK06
Width 111 mm
All types

All types

Types Colour Item no.
SL GTO 50-70 lgr Light grey; RAL 7035 6132223
SL GTO 50-70 cws Cream; RAL 9001 6132224
SL GTO 50-70 rws Pure white; RAL 9010 6132229
Downloads

Download

Download

EU declaration of conformity SL GTO 50-70 rws / 6132229 , 0.10MB , pdf
Download

Download

No invitation to tender text is available for this product.