Device support SL ETler5070

Item no. 6132239 | EAN 4012196720668

Product description
Product description
Empty device support for skirting trunking for the installation of standard devices in support ring and support clamp form with 60 mm fastening track.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Accessory mounting type With central plate
CO2 Footprint (GWP) Cradle-to-Gate 0,3897 kg CO2e / 1 Piece
Colour Cream; RAL 9001
Equipment Without
Halogen-free no
Height 146 mm
Length 50 mm
Material Polyvinylchloride
Number of units 1
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP40
Protection rating IK code IK06
Width 96 mm
All types

All types

Types Colour Item no.
SL ETler5070 lgr Light grey; RAL 7035 6132237
SL ETler5070 rws Pure white; RAL 9010 6132238
SL ETler5070 cws Cream; RAL 9001 6132239
Downloads

Download

Download

EU declaration of conformity SL ETler5070 cws / 6132239 , 0.10MB , pdf
Download

Download

No invitation to tender text is available for this product.