Cross-over 110 FS

Item no. 7027353 | EAN 4012197338848

Product description
Product description
Cross-over for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 110 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 5,7251 kg CO2e / 1 Piece
Colour zinc
Connector version Integrated connector
Dimension 110x200
Dimension B 200 mm
Dimension R 50 mm
Height 110 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 0,8 mm
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 0,8 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 40 St.
Rustproof steel, pickled no
Surface Strip galvanized
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 200 mm
All types

All types

Types Width Item no.
RK 110 FS 100 mm 7027351
RK 120 FS 200 mm 7027353
RK 130 FS 300 mm 7027355
RK 140 FS 400 mm 7027357
RK 150 FS 500 mm 7027361
RK 160 FS 600 mm 7027363
Accessories

System accessories

Products Types Item no.
Cover, cross-over FS Cover, cross-over FS RKD 200 FS 7027802

Mounting accessories

Products Types Item no.
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
Downloads

Download

EU declaration of conformity RK 120 FS / 7027353 , 0.10MB , pdf
Download
REACH Declaration of conformity RK 120 FS / 7027353 , 0.12MB , pdf

Download
Download

RK 120 FS / 7027353
Download